제품 게시
ROBINIA Förarplats fordon med bogserlina + Aktivitetstorn
ROBINIA Förarplats fordon med bogserlina + Aktivitetstorn
    Lekolar

    ROBINIA Förarplats fordon med bogserlina + Aktivitetstorn

    별점 3.6/53.6(13 리뷰)

    Car, bus, truck or boat - Choose yourself! Dashboard, door, talking flowers, steering wheel, small climbing slide and tunnel. Instrument panels and steering wheels of polyethylene. Rep steel, covered with braided polypropylene. The tiles on the ropes are made of HT laminate. The door is made of a mix rubber and textiles. The flowers sits on a stainless steel and consists of HT laminate, children can talk to each other through the flowers. Slide stainless steel. Basis of Robinia, a wood that is weather-resistant, takes up little water and is extremely durable.

    기술 사양
    • 특징 참조121527
    • 제품군Robinia
    • 제품분류Playground
    • 유형조립식 (다중 개체)
    • 게시일2020-12-28
    • 에디션 넘버1
    관련성
    • 주 재료나무
    • 부 재료철
    • 설계국가폴란드
    • 제조국가폴란드
    분류
    • BIMobject 카테고리조경 - 운동장

    지역 가용성

    유럽
    노르웨이
    덴마크
    스웨덴
    핀란드