제품 게시
Fixa sensoriskt bord 1,5:1 med en back
Lekolar

Fixa sensoriskt bord 1,5:1 med en back

Finished open module, which is delivered complete with plastic back and lid. Wheels with locks require assembly. The tables are available in two heights. The sensory play tables are made of 16 mm birch plywood. Colors with HT are with high-pressure laminate. Birch and white pigmented are completely in 18 mm plywood. Plastic back with lid dimensions W39xL29xD12.5 cm. Dimensions: W45xD58xH50 cm.
기술 사양
  • 특징 참조124473
  • 제품군Fixa Play
  • 제품분류Lekmöbel
  • 유형개체 (단일 개체)
  • 게시일2021-09-16
  • 에디션 넘버1
분류
  • BIMobject 카테고리가구 - 선반 & 보관