제품 게시
12:38 HT 120x60 cm
Lekolar

12:38 HT 120x60 cm

Our student desks 12:38 fits in at all provides occasions. You can get 12:38 in a variety of colors, both laminate and stands. Laminate is a coating that provides an impact and scratch resistant surface. The laminate is easy to keep clean and is both heat and water resistant. Getting 12:38 with soft rounded corners are also now possible. Adjustable feet to get the best feel and quality. Standard colors are delivered quickly from our central warehouse in Osby.
기술 사양
  • 특징 참조33701
  • 제품군12:38
  • 제품분류Table HT
  • 유형개체 (단일 개체)
  • 게시일2017-02-06
  • 에디션 넘버1
  • 높이(mm)720
  • 너비(mm)1200
  • 깊이(mm)600
관련성
  • 주 재료라미네이트
  • 부 재료금속
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리가구 - 테이블
  • IFC 분류가구
  • UNSPSC 이름Furniture and Furnishings
  • UNSPSC 코드56