제품 게시
Norden material cabinet 2 solid door B100xD32xH210 grey
Norden material cabinet 2 solid door B100xD32xH210 grey
Norden material cabinet 2 solid door B100xD32xH210 grey
Norden material cabinet 2 solid door B100xD32xH210 grey
Norden material cabinet 2 solid door B100xD32xH210 grey
Norden material cabinet 2 solid door B100xD32xH210 grey
Norden material cabinet 2 solid door B100xD32xH210 grey
    Lekolar

    Norden material cabinet 2 solid door B100xD32xH210 grey

    Material cabinet with frame in direct laminate. Fronts are available with either direct laminate or laminate. Frames are available in 3 different designs and fronts in 10 different. Furnished with 5 shelves including 3 removable, 2 full doors with locking rod and 170 degree opening angle. High pressure laminate on the front makes it an extremely durable finish.
    기술 사양
    • 특징 참조80578
    • 제품군Norden
    • 제품분류Storage
    • 유형개체 (단일 개체)
    • 게시일2017-06-01
    • 에디션 넘버1
    • 높이(mm)2100
    • 너비(mm)1000
    • 깊이(mm)320
    관련성
    • 주 재료나무
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리가구 - 선반 & 보관
    • IFC 분류가구
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56

    지역 가용성

    유럽