제품 게시
Norden music cabinet B100xD47xH210 grey
Norden music cabinet B100xD47xH210 grey
Norden music cabinet B100xD47xH210 grey
Norden music cabinet B100xD47xH210 grey
Norden music cabinet B100xD47xH210 grey
Norden music cabinet B100xD47xH210 grey
Norden music cabinet B100xD47xH210 grey
    Lekolar

    Norden music cabinet B100xD47xH210 grey

    Material cabinet for musical instruments with frame in direct laminate. Fronts are available with either direct laminate or laminate. Frames are available in 3 different designs and fronts in 10 different. Decorated with shelves and compartments for instruments, 2 full doors with locking rod, 170 degree opening angle. High pressure laminate on the front makes it an extremely durable finish.
    기술 사양
    • 특징 참조80625
    • 제품군Norden
    • 제품분류Storage
    • 유형개체 (단일 개체)
    • 게시일2017-06-01
    • 에디션 넘버1
    • 높이(mm)2100
    • 너비(mm)1000
    • 깊이(mm)470
    관련성
    • 주 재료나무
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리가구 - 선반 & 보관
    • IFC 분류가구
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56