제품 게시
Norden student locker 18 drawer B80xD45xH80 birch
Norden student locker 18 drawer B80xD45xH80 birch
Norden student locker 18 drawer B80xD45xH80 birch
Norden student locker 18 drawer B80xD45xH80 birch
Norden student locker 18 drawer B80xD45xH80 birch
Norden student locker 18 drawer B80xD45xH80 birch
Norden student locker 18 drawer B80xD45xH80 birch
    Lekolar

    Norden student locker 18 drawer B80xD45xH80 birch

    Student lockers in direct laminate. The frame is available in 3 different versions. Drawer fronts are available in 9 different designs. Decorated with 18 small boxes. Complemented with a plinth or wheel plate. Can also be supplemented with all doors in 9 different designs.
    기술 사양
    • 특징 참조80682
    • 제품군Norden
    • 제품분류Storage
    • 유형개체 (단일 개체)
    • 게시일2017-06-01
    • 에디션 넘버1
    • 높이(mm)800
    • 너비(mm)800
    • 깊이(mm)450
    관련성
    • 주 재료나무
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리가구 - 선반 & 보관
    • IFC 분류가구
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56

    지역 가용성

    유럽