제품 게시
Norden pupil trolley w/ wheel B120xD45xH72 grey
Norden pupil trolley w/ wheel B120xD45xH72 grey
Norden pupil trolley w/ wheel B120xD45xH72 grey
Norden pupil trolley w/ wheel B120xD45xH72 grey
Norden pupil trolley w/ wheel B120xD45xH72 grey
Norden pupil trolley w/ wheel B120xD45xH72 grey
Norden pupil trolley w/ wheel B120xD45xH72 grey
    Lekolar

    Norden pupil trolley w/ wheel B120xD45xH72 grey

    Complete pupil trolley on wheels with frame in direct laminate. Frame is available in 3 different designs. Drawer fronts are available in direct laminate or laminate in 9 different colours. Decorated with 6 drawers and 6 compartments. The drawers are complete with handles.
    기술 사양
    • 특징 참조80690
    • 제품군Norden
    • 제품분류Storage
    • 유형개체 (단일 개체)
    • 게시일2017-06-01
    • 에디션 넘버1
    • 높이(mm)720
    • 너비(mm)1200
    • 깊이(mm)450
    관련성
    • 주 재료나무
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리가구 - 선반 & 보관
    • IFC 분류가구
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56

    지역 가용성

    유럽