제품 게시
Norden mattress cabinet B150xD60xH150 grey
Norden mattress cabinet B150xD60xH150 grey
Norden mattress cabinet B150xD60xH150 grey
Norden mattress cabinet B150xD60xH150 grey
Norden mattress cabinet B150xD60xH150 grey
Norden mattress cabinet B150xD60xH150 grey
Norden mattress cabinet B150xD60xH150 grey
    Lekolar

    Norden mattress cabinet B150xD60xH150 grey

    Complete mattress cabinet on the plinth base with room for 18 resting mattresses or 12 bunk beds. Solid in direct laminate, available in 3 different versions. Doors are available in 7 different high pressure laminates. Ventilation in the upper and lower edges of the doors. Lightweight and well ventilated.
    기술 사양
    • 특징 참조80701
    • 제품군Norden
    • 제품분류Storage
    • 유형개체 (단일 개체)
    • 게시일2017-06-01
    • 에디션 넘버1
    • 높이(mm)1500
    • 너비(mm)1500
    • 깊이(mm)600
    관련성
    • 주 재료나무
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리가구 - 선반 & 보관
    • IFC 분류가구
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56