제품 게시
Norden bed linen cabinet B150xD60xH60 white
Norden bed linen cabinet B150xD60xH60 white
Norden bed linen cabinet B150xD60xH60 white
Norden bed linen cabinet B150xD60xH60 white
Norden bed linen cabinet B150xD60xH60 white
    Lekolar

    Norden bed linen cabinet B150xD60xH60 white

    Complete linen cabinet with space for 18 bed set. Fits on top of the mattress enclosure. Frame in direct laminate, available in 3 different versions. Doors are available in 7 various high pressure laminate. Ventilation in the middle on the doors. Easy to clean and well-ventilated.
    기술 사양
    • 특징 참조80702
    • 제품군Norden
    • 제품분류Storage
    • 유형개체 (단일 개체)
    • 게시일2017-06-01
    • 에디션 넘버1
    • 높이(mm)600
    • 너비(mm)1500
    • 깊이(mm)600
    관련성
    • 주 재료나무
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리가구 - 선반 & 보관
    • IFC 분류가구
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56