제품 게시
LVC Model 270-LF - Point of Use Mixing Valve
보관됨

LVC Model 270-LF - Point of Use Mixing Valve

>1/2" NPT Inlet & Outlet Connections >Minimum Flow = 0.25 gpm >Maximum Flow = 12.0 gpm >Temperature Adjustment Range, 90-140ºF >Knob Handle with Locking Mechanism >Approvals: ASSE 1070 & 1017 >Eco-Mix Certified Lead Free Construction
기술 사양
  • 특징 참조270-lf
  • 제품군Mixing Valves for Liquid Services
  • 제품분류Seventy Series - Point of Use Mixing Valves
  • 유형개체 (단일 개체)
  • 게시일2016-02-03
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 밸브