제품 게시
Max Vertical Retracting Window 2 - GUL
LIBART

Max Vertical Retracting Window 2 - GUL

Panora, vertical retracting motorized window and doors provide a new paradigm in fenestration to architects, designers, consultants, contractors and clients.

Panora fenestration systems provide wide and uninterrupted visual and access to the outside that is free of vertical mullions with unsupported glazing of up to 6m wide and 5m in height. Operational options are 50%, 66% or 75% net opening. Panora systems are functional, aesthetic and free of the short comings presented by classic fenestration options, such as swing, sliding or folding doors and windows.

Motorized operation allows very large span and height systems to be operated with a simple local remote, to more advanced building automation systems. The thermally insulated aluminum framing, variable wind support profiling and IG glazing of up to 40mm offers excellent thermal efficiency for climate controlled or harsh weather environments and winds.

We hope the information supplied in this BIMobject assets will assist you in realizing your design needs. Libart prides itself with its R&D and innovative designs to help you with your dreams. Reach out to us and find out how we can help you realize your dreams, designs and projects.

Panora’s large span, vertical retracting window and doors enables panoramic vista for both commercial and residential projects. Panora for a better view.

Panora MAX GUL Window 2

  • Ideal where design flexibility, excellent weather and thermal performance is of importance
  • 2 frames allowing for 50% opening as a Vertical Retracting Window
  • Opening retracting direction down
  • Sizes ranging from 3.5m width to 3.5m in height
  • New or retrofit installation with ease
  • Designed with thermally broken structural system, motor box and window
  • Frames will accept IG of up to 22mm and 10 various configuration glass type can be used
  • Glass thickness is minimum 4mm to maximum 22mm
  • Input voltage: 220VAC/50hz
  • Jamb width: 125.5mm

  • Please contact LIBART for the technical detail about Panora Vertical Retracting Window System.
사양
  • Panora Max GUL Window 2

    • Air Infiltration EN 12207, Class 2 (±600 Pa) (12,53 psf)
    • Water Resistance EN 12208, Class 5A (250 Pa) (5,22 psf)
    • Wind Load EN 12210, Class B2 (±800 Pa) 
    • Relative Frontal Deflection, L/300 (L is the greater horizontal span)
    • Glazing Type, IG up to 22mm
기술 사양
  • 특징 참조GUL-W2
  • 제품군Panora Max GUL Window
  • 제품분류GUL Window 2
  • 유형개체 (단일 개체)
  • 게시일2022-12-22
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 부 재료유리
  • 설계국가캐나다
  • 제조국가터키
분류
  • BIMobject 카테고리창 - Folding windows
  • IFC 분류
  • ETIM 코드EC003536
  • ETIM 이름Window (complete with frame)
  • UNSPSC 이름Windows
  • UNSPSC 코드301716
  • Uniclass 2015 코드Pr_30_59_98_02
  • Uniclass 2015 설명Aluminium window units
  • CSI 마스터 형식 2014 코드08 50 00
  • CSI 마스터 형식 2014 제목Windows
  • OmniClass 번호23-17 13 00
  • OmniClass 제목Windows
  • CSI 단일 형식 II 코드B2020
  • CSI 단일 형식 II 제목Exterior Windows

지역 가용성

유럽 아시아 북미 아프리카 남아메리카 오세아니아
건지
네팔
과들루프
가나
가이아나
United States Minor Outlying Islands
그리스
대만
과테말라
가봉
베네수엘라
네덜란드
대한민국
그레나다
감비아
볼리비아
나우루
노르웨이
라오스
그린란드
기니
브라질
노퍽섬
덴마크
레바논
네덜란드령 카리브 해 지역
기니비사우
수리남
뉴질랜드
독일
마카오
니카라과
나미비아
아르헨티나
뉴칼레도니아
라트비아
말레이시아
도미니카
나이지리아
에콰도르
니우에
러시아
몰디브
도미니카 공화국
남수단
우루과이
동티모르
루마니아
몽고
마르티니크
남아프리카
칠레
마샬 군도
뤽상부르
미얀마(버마)
멕시코
니제르
콜롬비아
미크로네시아 연방
리투아니아
바레인
몬세라트
라이베리아
파라과이
바누아투
리히텐슈타인
방글라데시
미국
레소토
페루
북마리아나 제도
맨섬
베트남
미국령 버진아일랜드
르완다
포클랜드 제도(말비나스 군도)
사모아
모나코
부탄
바베이도스
리비아
프랑스령 기아나
솔로몬 제도
몬테네그로
브루나이
바하마
리유니온
아메리칸 사모아
몰도바
사우디아라비아
버뮤다
마다가스카르
오스트레일리아
몰타
스리랑카
벨리즈
마요트
월리스푸투나
바티칸 시국
시리아
생마르탱
말라위
쿡 군도
벨기에
싱가포르
생바르텔레미
말리
키리바시
벨로루시
아랍에미레이트
생피에르앤드미클롱
모로코
토켈라우
보스니아 헤르체고비나
아르메니아
세인트루시아
모리셔스
통가
북마케도니아
아제르바이잔
세인트빈센트그레나딘
모리타니아
투발루
불가리아
아프가니스탄
세인트키츠네비스
모잠비크
파푸아뉴기니
산마리노
영국령 인도양 지역
신트마르턴
베냉
팔라우
세르비아
예멘
아루바
보츠와나
프랑스령 폴리네시아
스발바르 얀마옌 제도
오만
아이티
부룬디
피지
스웨덴
요르단
앤티가 바부다
부르키나 파소
핏케언 제도
스위스
우즈베키스탄
앵귈라
상투메프린시페
스페인
이라크
엘살바도르
서사하라
슬로바키아
이란
영국령 버진아일랜드
세네갈
슬로베니아
이스라엘
온두라스
세이셸
아이슬란드
인도
자메이카
세인트헬레나
아일랜드
인도네시아
캐나다
소말리아
안도라
일본
케이맨 군도
수단
알바니아
조선민주주의인민공화국
코스타리카
시에라리온
에스토니아
조지아
쿠바
알제리
영국
중국
퀴라소
앙골라
오스트리아
카자흐스탄
터크스케이커스 제도
에리트레아
올란드 제도
카타르
트리니다드토바고
에스와티니
우크라이나
캄보디아
파나마
우간다
이탈리아
코코스 제도
푸에르토리코
이디오피아
저지섬
쿠웨이트
이집트
지브롤터
크리스마스섬
잠비아
체코 공화국
키르기스스탄
적도 기니
크로아티아
타지키스탄
주부티
키프러스
태국
중앙아프리카공화국
페로 제도
터키
짐바브웨
포르투갈
투르크메니스탄
차드
폴란드
파키스탄
카메룬
프랑스
팔레스타인
카보베르데
핀란드
필리핀
케냐
헝가리
홍콩
코모로
코트디부아르
콩고
콩고 민주공화국
탄자니아
토고
튀니지