제품 게시
Ascent II Macerating Toilet System
Liberty Pumps

Ascent II Macerating Toilet System

The new Ascent II macerating toilet system features the Industry’s only 1.28 GPF high efficiency toilet for a macerating system. Now, put a bathroom anywhere! Perfect for bathroom additions and remodeling without breaking concrete floors, the Ascent II can pump up to 25’ vertically and 150 horizontally through a 1" discharge pipe.

The new system features advanced RazorCutTM technology for improved maceration of waste and a removable service panel that provides quick access to the cutter area without disconnecting the plumbing. Other features include ISTTM solid state switching, a built-in alarm and LED lights with external touchpad for alarm silence and manual override. The high quality toilets – available in round front and elongated, have improved flush performance and carry the WaterSense® mark. Both models feature insulated tanks to eliminate sweating. Toilet seat included.
기술 사양
  • 특징 참조libertypumps-ascentiiseries
  • 제품군Sanitary
  • 제품분류Water Operated Water Closets
  • 유형개체 (단일 개체)
  • 게시일2012-09-25
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리위생 - 화장실