제품 게시
1 hp Grinder Pump, PRG-Series
Liberty Pumps

1 hp Grinder Pump, PRG-Series

1 hp
2" Discharge


Designed for residential sewage applications. Higher flow rates allow use with 2" discharge lines.

Operates on standard 115 or 230 volt 20 amp circuits.

Features:
  • Heavy cast iron construction
  • 115V or 230V single phase
  • Patented V-Slice® cutter technology
  • Shreds difficult solids such as feminine products, rags, towels and wipes that can jam a solids-handling style pump
  • Hardened stainless steel cutter and plate
  • Oil-filled, thermally protected motor
  • PRG-Series residential grinders can be used as a replacement pump in 2” discharge systems using LE40 and LE50-series solids-handling pumps.*

*PRG-Series flow rates do not exactly match LE-series flow rates. Consult factory with actual application and head specifications prior to replacing LE40 and LE50 series pumps.
기술 사양
  • 특징 참조libertypumps-prg100series
  • 제품군Plumbing
  • 제품분류Sewage and Sludge Pumps
  • 유형개체 (단일 개체)
  • 게시일2014-07-14
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 펌프