제품 게시
Beam Me Up (Max) Y1/X1 | Surface
Lightnet GmbH

Beam Me Up (Max) Y1/X1 | Surface

LED surface-mounted luminaire for ceilings with rebated diffuser set in a decorative ring. Direct light distribution and indirect lighting corona or direct only light distribution. Luminaire shade made of high-quality processed fiberglass. Outer housing and Decorative reflector ring available in various finishes and combinations, e.g. white, silver, graphite, black, gold or copper coated. For further surface options see Lightnet-Surface-Collection or RAL of your choice. Microprismatic screen with optimized glare reduction especially for workplaces. Satin opal diffuser for general lighting with maximum transmittance and homogeneous lighting. Driver integrated into luminaire housing, optionally switchable or dimmable (DALI, Touch-Dim, Casambi). Colour temperature 2200K, 2700K, 3000K, 3500K, 4000K, 6500K or Tunable White. Binning≤ MacAdam 3. Colour rendering CRI>80, CRI>90 or Full Spectrum.
기술 사양
  • 특징 참조BeamMeUpMaxY1X1Surface
  • 유형개체 (단일 개체)
  • 게시일2022-12-01
  • 에디션 넘버1
관련성
  • 설계국가독일
  • 제조국가폴란드
분류
  • BIMobject 카테고리조명 - 천장 설치
  • IFC 분류조명 기구