제품 게시
ATEX LED - Emergency lighting luminaire
ATEX LED - Emergency lighting luminaire
ATEX LED - Emergency lighting luminaire
    Linergy

    ATEX LED - Emergency lighting luminaire

    LED Emergency lighting luminaire Anti-explosion emergency luminaire for areas at risk of explosion, indoors or outdoors Suited for zone 1, 2 and zone 21, 22
    사양
    • TECHNICAL FEATURES Energy Test function with test button Maintained (M) type with Not Maintained (N/M) operation option Operating temperature from -20° C to +50° C Corrosion-resistant polyurethane powder-coated aluminum end caps Borosilicate glass diffuser Silicone rubber seals Complies with ATEX Directive 94/9/EC Conforms to European standards: EN 60079-0, EN 60079-1, EN 60079-7, EN 60079-31, EN 60598-1, EN 60598-2-22, EN 62034, EN 62031, EN 62471 Ex II 2 G - Ex d IIC T6 Gb from -20° C to +50° C Ex II 2 G - Ex de IIC T6 Gb from -20° C to +50° C Ex II 2 D - Ex tb IIIC T80°C Db IP66 from -20° C to +50° C INSTALLATION Atex LED can be installed on ceilings, walls and suspended.
    기술 사양
    • 특징 참조atex-led
    • 제품군Emergency luminaires
    • 제품분류Emergency luminaires
    • 유형개체 (단일 개체)
    • 게시일2022-02-02
    • 에디션 넘버1
    • 높이(mm)174
    • 너비(mm)368
    • 깊이(mm)216
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리조명 - 응급 상황 및 보안
    • IFC 분류조명 기구
    • ETIM 코드EC000981
    • ETIM 이름Explosion proof emergency and security luminaire
    • OmniClass 번호23-35 47 13
    • OmniClass 제목Emergency Lighting

    지역 가용성

    유럽 아시아 오세아니아 남아메리카 아프리카 북미