제품 게시
MINI ROUND - Emergency lighting luminaire
MINI ROUND - Emergency lighting luminaire
MINI ROUND - Emergency lighting luminaire
    Linergy

    MINI ROUND - Emergency lighting luminaire

    LED Emergency lighting luminaire Round box recessed, plate with integrated diffuser Ideal for small areas Plaque with integrated diffuser Suited for entertainment venues as floorpath illumination for stairs AVAILABLE FINISHING Mini Round’s standard colour is white but it is possible to have it painted in any color. Just add in the order form the code A326 and specify the RAL colour and the desired shiny/opaque finish.
    사양
    • TECHNICAL FEATURES Plate with integrated diffuser Predisposition for N/M (Non Maintained) or M (Maintained) mode Recessed installations inside round boxes New generation, environmentally friendly battery Recharcheable and replaceable battery Recharge: 12h Complies to Europen Norms EN 60598-1, EN 60598-2-22 No photobiological risk in accordance to EN 62471 INSTALLATION Mini Round can be installed recessed on round box with screw hole distance of 60 mm
    기술 사양
    • 특징 참조mini-round
    • 제품군Emergency luminaires
    • 제품분류Emergency luminaires
    • 유형개체 (단일 개체)
    • 게시일2022-10-03
    • 에디션 넘버1
    • 깊이(mm)6
    관련성
    • 주 재료아크릴
    • 부 재료전자 및 광학 구성품
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리조명 - 응급 상황 및 보안
    • IFC 분류조명 기구
    • ETIM 코드EC001957
    • ETIM 이름Emergency luminaire
    • OmniClass 번호23-35 47 13
    • OmniClass 제목Emergency Lighting

    지역 가용성

    유럽 아시아 오세아니아 남아메리카 아프리카 북미