제품 게시
ORION - Emergency signalling luminaire
ORION - Emergency signalling luminaire
ORION - Emergency signalling luminaire
    Linergy

    ORION - Emergency signalling luminaire

    LED Emergency signalling luminaires Die-cast casing in white or gray color
    사양
    • TECHNICAL FEATURES Viewing distance: 32m Test button: it allows the execution of a manual functional test and to set a lower luminosity when not in emergency (to be used in cinemas and theatres) Also works in Non Maintained (N/M) mode High luminosity panel PVC pictograms supplied as standard Available in white RAL 9003 and in grey RAL 9006 Compliant with European standards EN 60598-1, EN 60598-2-22, EN 1838 Photobiological hazard free according to standard EN 62471 INSTALLATION Orion can be installed on ceilings, walls and as flag. It can be used as single or double face by choosing the desired pictograms (included) With optional accessories it can be installed suspended.
    기술 사양
    • 특징 참조orion
    • 제품군Signalling luminaires
    • 제품분류Signalling luminaires
    • 유형개체 (단일 개체)
    • 게시일2022-10-03
    • 에디션 넘버1
    • 높이(mm)269
    • 너비(mm)315
    • 깊이(mm)39
    관련성
    • 주 재료금속
    • 부 재료전자 및 광학 구성품
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리조명 - 응급 상황 및 보안
    • IFC 분류조명 기구
    • ETIM 코드EC001955
    • ETIM 이름Sign luminaire
    • OmniClass 번호23-35 47 15
    • OmniClass 제목Exit Illuminated Signs

    지역 가용성

    유럽 아시아 오세아니아 남아메리카 아프리카 북미