제품 게시
Frame/hatch M60n UTV
LK

Frame/hatch M60n UTV

LK Underfloor Heating is the perfect choice for new builds and renovation. We offer complete solutions for outdoor rooms, single rooms, and renovation requiring a low installation height. We have developed and refined our underfloor heating system to make it even more comfortable, safe and economical with minimum environmental impact, as well as easy to install.
사양
  • LK Frame/hatch UFH UTV is designed for use with LK Manifold Cabinet UFH and LK Shunt Cabinet UFH when these cabinets are surface-mounted on a wall. LK Frame/hatch UFH UTV butts up edge to edge with the outsides of the cabinet. The hatch is fitted with a screwdriver latch on delivery, and a key latch is also available as an accessory.
기술 사양
  • 특징 참조2435368
  • 제품군LK Floor Heating
  • 제품분류Cabinets
  • 유형개체 (단일 개체)
  • 게시일2018-05-22
  • 에디션 넘버1
  • 높이(mm)490
  • 너비(mm)450
  • 깊이(mm)26
관련성
  • 주 재료금속
  • 부 재료폴리에스테르
  • 설계국가스웨덴
  • 제조국가스웨덴
  • 순 중량(Kg)2.5
분류
  • BIMobject 카테고리HVAC - HVAC
  • IFC 분류가구 요소
  • UNSPSC 이름Doors for heating equipment
  • UNSPSC 코드40101832
  • Uniclass 2015 코드Ss_60_40_37
  • Uniclass 2015 설명Heating systems
  • OmniClass 번호23-33 15 00
  • OmniClass 제목HVAC Heating Units