제품 게시
LK Elbow VF EC INV 1/2"-3/8" E2
LK Elbow VF EC INV 1/2"-3/8" E2
    LK

    LK Elbow VF EC INV 1/2"-3/8" E2

    Elbow for connecting a mixer with G10 swivel nut to a horizontally mounted manifold with G15 EuroCone connection and swivel nut. The elbow can be complemented with LK Nut VF 3/8"-Cu10 E2 if the mixer has a 10 mm plain end. Made of lead-free, dezincification-resistant brass with a chrome-plated finish.
    사양
    • RSK 1882858 USP: • Lead-free, dezincification-resistant brass • For connecting a draw-off point with G10 in horizontal installation • Easy connection to EuroCone G15
    기술 사양
    • 특징 참조LK-Elbow-VF-EC-INV-12-38-E2
    • 유형개체 (단일 개체)
    • 게시일2026-11-09
    • 에디션 넘버1
    분류
    • BIMobject 카테고리배관 - 조인트