제품 게시
LK Manifold VF 1-1/2" E2
LK Manifold VF 1-1/2" E2
    LK

    LK Manifold VF 1-1/2" E2

    Manifold with 60 c/c for connection to LK Wall Bracket VF E2. Available in three versions with G15 connection and two versions with G20 connection for supply with 20 mm pipe. The manifold is made of lead-free, dezincification-resistant brass with a chrome-plated finish. All connections have EuroCone. One end has a pre-fitted cap that can be removed if more connections are needed. If the manifold is not placed under a washbasin and the extra connection will not be used, complement with LK Cap VF EC INV 1/2" E2.
    사양
    • RSK 1882845 USP: • Lead-free, dezincification-resistant brass • 1-3 connections, or 4-6 with U-pipe
    기술 사양
    • 특징 참조LK-Manifold-VF-1-12-E2
    • 유형개체 (단일 개체)
    • 게시일2026-11-09
    • 에디션 넘버1
    분류
    • BIMobject 카테고리배관 - 조인트