제품 게시
LK Nipple VF EC 1/2"-1/2" E2
LK Nipple VF EC 1/2"-1/2" E2
    LK

    LK Nipple VF EC 1/2"-1/2" E2

    Straight nipple for connection to a wall bracket with G15 EuroCone connection. The other end has a G15 connection for, for example, a draw-off point or toilet. The nipple has a flat connection surface for a connection hose with swivel nut or a half coupling for further pipe routing. Made of lead-free, dezincification-resistant brass with a chrome-plated finish.
    사양
    • RSK 1882860 USP: • Lead-free, dezincification-resistant brass • For connecting a draw-off point with G15 • Flat connection surface for connection hose or half coupling
    기술 사양
    • 특징 참조LK-Nipple-VF-EC-12-12-E2
    • 유형개체 (단일 개체)
    • 게시일2026-11-09
    • 에디션 넘버1
    분류
    • BIMobject 카테고리배관 - 조인트