제품 게시
LK Wall Bracket VF 2-1/2" E2
LK Wall Bracket VF 2-1/2" E2
    LK

    LK Wall Bracket VF 2-1/2" E2

    Wall bracket 60 c/c for one to three connections with 16 mm pipe and G15 coupling. Wall brackets with two and three connections are also available for 20 mm pipe and G20 coupling. The wall bracket with one connection is suitable for connecting a draw-off point, and several accessories with different connection directions and dimensions are available for it. Couplings in lead-free, dezincification-resistant brass and a chrome-plated stainless steel wall bracket with drainage hole. Support sleeve, compression ring, Quick Guide and 55 mm PZ3 plumbing screw included. Designed for LK Universal Pipe PE-X and PAL in dimensions 16 and 20 mm. The wall bracket coupling is adapted for LK Wall Manifold VF. When installing wall brackets with more than one connection, tighten the nuts alternately.
    사양
    • RSK 1882788 USP: • Lead-free, dezincification-resistant brass • For LK PE-X / PAL 16 or 20 mm supply • Vertical or horizontal installation • Chrome-plated wall bracket
    기술 사양
    • 특징 참조LK-Wall-Bracket-VF-2-12-E2
    • 유형개체 (단일 개체)
    • 게시일2026-11-09
    • 에디션 넘버1
    분류
    • BIMobject 카테고리배관 - 조인트