제품 게시
LK 551 HydroKit Solar
LK

LK 551 HydroKit Solar

LK 551 HydoKit Solar is a valve combination, designed to energy optimize water heating with solar collectors and an additional heat source. In order to maintain the set water temperature, the warm water from the solar system is mixed and led directly to the mixed water outlet or if needed diverted to the additional heat source for further heating.

LK 551 HydroKit Solar has two thermic valves; one diverting valve and one mixing valve with anti-scald function. The warm water temperature, for the mixing valve, is adjustable within the range of 35 °C to 65 °C and for the diverting valve the temperature is adjustable within the range of 42 °C to 52 °C.

사양
    • Working temperature: Min. 5 °C/Max. 95 °C
    • Operating temperature: Min. 35 °C/Max. 65 °C
    • Max. working pressure: 1.0 MPa (10 bar)
    • Media 1: Water - Ethylene glycol mixture max. 50%
    • Media 2: Water - Propylene glycol mixture max. 50%
    • Media 3: Water - Ethanol mixture max. 50%
    • Thread standard: Rp - female thread, G - male thread
    • Material, valve body: DZR Brass EN 12165 CW625N
    • Divertingtemperature: Min. 42 °C/Max. 52 °C
    • Temperature stability: ±3 °C
    • Approvals: CE
기술 사양
  • 특징 참조lk_551_hydrokit_solar
  • 제품군LK Armatur
  • 제품분류Valves for Water Heating
  • 유형개체 (단일 개체)
  • 게시일2021-03-31
  • 에디션 넘버1
관련성
  • 주 재료놋쇠
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리배관 - 밸브
  • IFC 분류밸브
  • UNSPSC 이름Valves
  • UNSPSC 코드401416
  • Uniclass 2015 코드Ss_40_15_75_75
  • Uniclass 2015 설명Sanitary accessory systems
  • CSI 마스터 형식 2014 코드25 00 00
  • CSI 마스터 형식 2014 제목Integrated Automation
  • OmniClass 번호23-27 31 29
  • OmniClass 제목Mixing Valves
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING