제품 게시
LK 940 C
LK

LK 940 C

LK 525 MultiZone 3R is a 3-way valve that can be used as a mixing valve or as a diverting valve in heating systems.

The valve is constructed so that the leakage is less than 0.1% of Kvs at 100 kPa. It also has a split linear characteristic which means that the regulation is good even at low flows and capacities.

The valve must not be installed with the motor underneath the valve unit.

Please note that the motor can be installed in only one position.

The motor operates anti clockwise when the black conductor is powered and clockwise when the brown conductor is powered.

사양
      • Voltage: 230 VAC, 50 Hz
      • Power consumption: 5 VA
      • Working temperature: Min. 5 °C/Max. 80 °C (90 °C briefly)
      • Ambient temperature: Min. 5 °C/Max. 55 °C
      • Max. working pressure: 1.0 MPa (10 bar)
      • Max. differential pressure: 100 kPa (1 bar)
      • Leakage: < 0.1% of Kvs at 100 kPa
      • Angle of rotation: 90°
      • Torque: 5 Nm
      • Media : Water - Glycol/Ethanol mixture max. 50%
      • Operation time: 110 s
      • Manual override: Yes
      • Electrical connection: Fixed wire
      • Signal connector: 3 point SPDT
      • Protection type: IP 44
      • Protection class: II
      • Material, valve body: Brass EN 12165 CW617N
      • Material, external cover: Brass EN 12164 CW614N
      • Material, slide/spindle: PPS Composite
      • Cable specification: 3 x 0.75 mm²
      • Wire colors: Blue, brown, black
      • External insulation: PVC
      • Approvals: CE (Actuator only)



기술 사양
  • 특징 참조lk_940_c
  • 제품군LK Armatur
  • 제품분류Valve Actuators
  • 유형개체 (단일 개체)
  • 게시일2021-03-31
  • 에디션 넘버1
관련성
  • 주 재료플라스틱
  • 설계국가스웨덴
  • 제조국가스웨덴
분류
  • BIMobject 카테고리전기 - Controls
  • IFC 분류밸브
  • UNSPSC 이름Valves
  • UNSPSC 코드401416
  • Uniclass 2015 코드Ss_60_40_37
  • Uniclass 2015 설명Heating systems
  • OmniClass 번호23-27 31 00
  • OmniClass 제목Valves
  • CSI 단일 형식 II 코드D30
  • CSI 단일 형식 II 제목HVAC
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
비슷한 제품