제품 게시
Lorell LLR48498 Commercial Grade Vertical File Cabinet
Lorell

Lorell LLR48498 Commercial Grade Vertical File Cabinet

Commercial-grade vertical file features five high-sided drawers that accommodate letter-size, hanging file folders without additional accessories. Slide suspension allows maximum drawer extension. Steel ball bearings provide smooth, quiet drawer performance. Even fully loaded, these drawers open with ease. Adjustable wire followers keep files upright. 26-1/2" deep vertical file also features a core-removable lock for security, aluminum label holders for easy referencing, convenient pull handles and heavy-gauge steel construction with recycled content. Vertical file meets or exceeds ANSI/BIFMA industry standards.

As Featured on Amazon.com

사양
  • PRODUCT INFORMATION

    Total Number of Drawers: 5
    Drawer Type: File
    Media Size Supported: Letter
    Media Orientation Supported: Vertical
    Application/Usage: File Storage
    Features: Heavy Duty, Security Lock, Ball-bearing Suspension

    Product Dimensions: 61" Height x 15" Width x 26.5" Depth

기술 사양
  • 특징 참조Lorell-LLR48498-Commercial-Grade-Vertical-File-Cabinet
  • 제품군Furniture
  • 제품분류File Cabinet
  • 유형문서(정보)
  • 게시일2019-02-13
  • 에디션 넘버1
  • 높이(인치)61
  • 너비(inches)15
  • 깊이(inches)26.5
관련성
  • 주 재료철
  • 설계국가미국
분류
  • BIMobject 카테고리가구 - 선반 & 보관
  • UNSPSC 이름Furniture and Furnishings
  • UNSPSC 코드56
  • CSI 마스터 형식 2014 코드12 00 00
  • CSI 마스터 형식 2014 제목Furnishings
  • OmniClass 번호23-21 11 00
  • OmniClass 제목Commercial Furniture

지역 가용성

북미
미국