제품 게시
T FAST IE 40
Lovato

T FAST IE 40

T-FAST ie40 compact is an instantaneous domestic hot water production module that uses the working principle of a stainless steel plates exchanger, that finds a wide use if coupled with buffer tanks. The setting of the domestic hot water outlet temperature (secondary side) happens with the modulation of the primary circuit flow rate through a variable flow pump controlled by MFWC controller (PWM control). The system, which works with a low primary temperature, finds a wide use in thermal solar systems and in underfloor heating. Is available a DHW recirculation pump kit.
사양
  • T-FAST ie40 Instantaneous domestic hot water production module (40 l/min) with electronic control unit and insulated AISI 316 brazed heat exchanger. Primary side inlet with ¾" ball valve with red thermometer and handle, high efficiency pump Wilo PARA sc 15/7 PWM1, check valve, automatic air vent valve ¼", ¾" ball valve with blue thermometer and handle on primary side outlet. Domestic cold water inlet on secondary side with ¾" ball valve with blue handle, 6 bar safety valve, ½" fill/drain valve, flow and temperature gauge VFS 2÷40 l/min, ¾" ball valve with red handle on secondary side outlet. The module is complete with black EPP insulation of 40 g/l density. Accessories: recirculation kit, consisting of: high efficiency pump Wilo PARA sc Z 15/7 PWM, ¾" ball valve with red handle, check valve, PT1000 sensor, copper piping kit. Maximum working temperature 90°C. Maximum working pressure 10 bar. Electronic cascade kit x 2 - x 3 composed by 2 solenoid valves and BUS cable.
기술 사양
  • 특징 참조T-FAST-IE-40-COMPACT
  • 제품군DHW Production modules
  • 제품분류T-FAST
  • 유형개체 (단일 개체)
  • 게시일2019-06-26
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료철
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리HVAC - 보일러
  • UNSPSC 이름Hydraulic engines
  • UNSPSC 코드26101501
  • Uniclass 2015 코드Pr_60_70_65_38
  • Uniclass 2015 설명Hydraulic power units
  • CSI 마스터 형식 2014 코드02 24 13.43
  • CSI 마스터 형식 2014 제목Water Assessment
  • OmniClass 번호23-27 55 11 11
  • OmniClass 제목Water Filters
  • CSI 단일 형식 II 코드D2020
  • CSI 단일 형식 II 제목Domestic Water Distribution

지역 가용성

유럽 아시아 남아메리카 오세아니아 아프리카