제품 게시
HEX, Wall
Lumenwerx

HEX, Wall

Hex is the distinctive and flexible six-sided luminaire for creative designs. Cell configuration determines the light distribution and overall light output. Each cell is illuminated by its own LED array with consistent light output and brightness across all cells. The 2" wide panels snap into the core armature providing nearly seamless transition from cell to cell, as well as access to LED arrays and driver.
사양
  • SIZE: 2" X 3 7/16" HEXAGON LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT, INDIRECT, DIRECT/INDIRECT, ASYMMETRIC DIRECT/INDIRECT CHROMATICITY: STATIC WHITE MOUNTING: PENDANT, WALL OPTICS: HLO
기술 사양
  • 특징 참조HEXW
  • 제품군Wall
  • 제품분류Hex
  • 유형개체 (단일 개체)
  • 게시일2019-10-14
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 설계국가캐나다
  • 제조국가캐나다
분류
  • BIMobject 카테고리조명 - 벽면 설치
  • IFC 분류조명 기구
  • UNSPSC 이름Interior lighting fixtures and accessories
  • UNSPSC 코드391115
  • Uniclass 2015 코드Pr_70_70_48
  • Uniclass 2015 설명Luminaires, lighting track and lighting accessories
  • CSI 마스터 형식 2014 코드26 51 00
  • CSI 마스터 형식 2014 제목Interior Lighting
  • OmniClass 번호23-35 47 11
  • OmniClass 제목Lighting Fixtures
  • CSI 단일 형식 II 코드D5020
  • CSI 단일 형식 II 제목Lighting & Branch Wiring

지역 가용성

북미
미국
캐나다