제품 게시
AXLE, Wall Indirect Asymmetric
Lumenwerx

AXLE, Wall Indirect Asymmetric

Axle is an elegant and compact LED linear accent luminaire providing efficient asymmetric light distribution. Softly curved Axle measures just 2 11/16" by 3 11/16". With adjustable optics, light output from 350 to 1200 lumens per foot (nominal), and efficacy up to 126 LPW, Axle delivers very effective illumination to graphics and artwork, as well as ceilings and walls. Highly flexible, Axle can be installed as individual luminaires (up to 8') or in continuous runs, with a choice of arm or cable suspension.
사양
  • Size: 2 11/16" x 3 11/16"

    Light Source: Led

    Chromaticity: Static White

    Optics: Apo

    Mounting: Pendant, Wall

    Light Distribution: Asymmetric Direct, Asymmetric Indirect
기술 사양
  • 특징 참조AXLWAI
  • 제품군Wall
  • 제품분류Axle
  • 유형개체 (단일 개체)
  • 게시일2019-10-14
  • 에디션 넘버1
  • 높이(인치)3.69
  • 너비(inches)2.69
관련성
  • 주 재료알루미늄
  • 설계국가캐나다
  • 제조국가캐나다
분류
  • BIMobject 카테고리조명 - 벽면 설치
  • IFC 분류조명 기구
  • UNSPSC 이름Interior lighting fixtures and accessories
  • UNSPSC 코드391115
  • Uniclass 2015 코드Pr_70_70_48
  • Uniclass 2015 설명Luminaires, lighting track and lighting accessories
  • CSI 마스터 형식 2014 코드26 51 00
  • CSI 마스터 형식 2014 제목Interior Lighting
  • OmniClass 번호23-35 47 11
  • OmniClass 제목Lighting Fixtures
  • CSI 단일 형식 II 코드D5020
  • CSI 단일 형식 II 제목Lighting & Branch Wiring