제품 게시
MEDIUS, Wall, Direct
Lumenwerx

MEDIUS, Wall, Direct

Within its compact 1 15/16" x 4 ¾" profile, Medius supports a choice of outstanding optics for high performance direct and direct/indirect lighting. The result is excellent visual comfort with UGR better than 16, smooth ceiling uniformity, and efficacy up to 119 LPW. Medius offers ChromaWerx for tunable white applications. A sliding cable option simplifies installation in existing spaces. Medius configures as individual luminaires or continuous runs and features the full range of electrical and control options.
사양
  • SIZE: 1 15/16" X 4 ¾" LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT WIDESPREAD CHROMATICITY: STATIC WHITE, DUO , SOLA MOUNTING: PENDANT, WALL OPTICS: HLO, MPL, MRO, SPL, WAI, WIO
기술 사양
  • 특징 참조MEDWD
  • 제품군Wall
  • 제품분류Medius
  • 유형개체 (단일 개체)
  • 게시일2019-10-14
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 설계국가캐나다
  • 제조국가캐나다
분류
  • BIMobject 카테고리조명 - 벽면 설치
  • IFC 분류조명 기구
  • UNSPSC 이름Interior lighting fixtures and accessories
  • UNSPSC 코드391115
  • Uniclass 2015 코드Pr_70_70_48
  • Uniclass 2015 설명Luminaires, lighting track and lighting accessories
  • CSI 마스터 형식 2014 코드26 51 00
  • CSI 마스터 형식 2014 제목Interior Lighting
  • OmniClass 번호23-35 47 11
  • OmniClass 제목Lighting Fixtures
  • CSI 단일 형식 II 코드D5020
  • CSI 단일 형식 II 제목Lighting & Branch Wiring