제품 게시
PIVOT DOT, Standalone
PIVOT DOT, Standalone
    Lumenwerx

    PIVOT DOT, Standalone

    Pivot Standalones are individual mounting systems for the Pivot Dot, Box, and Cylinder modules. They can be used on their own as solo lighting fixtures, or they can act as complements or supplements to Pivot track systems on a larger scale. Pivot Standalones can be surface mounted on ceilings or walls and equipped with flat, conduit feed, or direct mount canopies, which can be round or square. See separate spec sheets for details.

    사양
    • SIZE: 1" (1,5" DIAMETER) X 2 5/8", 2" (2" DIAMETER) X 4"

      LIGHT SOURCE: STATIC WHITE, FULL SPECTRUM

      BIM ANGLE: SPOT 20 DEG, FLOOD 35 DEG, WIDE FLOOD 50 DEG

      LIGHT DISTRIBUTION: DIRECT


    기술 사양
    • 특징 참조PIVDT-SD
    • 제품군Surface
    • 제품분류Pivot
    • 유형개체 (단일 개체)
    • 게시일2022-07-11
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 설계국가캐나다
    • 제조국가캐나다
    분류
    • BIMobject 카테고리조명 - 천장 설치
    • IFC 분류조명 기구
    • ETIM 코드EC001744
    • ETIM 이름Downlight/spot/floodlight
    • UNSPSC 이름Interior lighting fixtures and accessories
    • UNSPSC 코드391115
    • Uniclass 2015 코드Pr_70_70_48_82
    • Uniclass 2015 설명Spot lights
    • CSI 마스터 형식 2014 코드26 51 00
    • CSI 마스터 형식 2014 제목Interior Lighting
    • OmniClass 번호23-35 47 11
    • OmniClass 제목Lighting Fixtures
    • CSI 단일 형식 II 코드D5020
    • CSI 단일 형식 II 제목Lighting & Branch Wiring