제품 게시
TAB, ACOUSTIX, Blank, Pendant
Lumenwerx

TAB, ACOUSTIX, Blank, Pendant

At just 0.7 inches (18 mm) in width, Tab is the slimmest family in the Lumenwerx Acoustix portfolio. Available in several lengths, heights, and colors, Tab represents a myriad of acoustic lighting possibilities, from playful visual collages featuring different sizes and colors, to more traditional acoustic treatments composed of identical luminaires mounted in parallel sequences. Tab luminaires also soften interiors with the curves of their top corners, a detail that quietly complements their sound-dampening capabilities.

사양
  • HEIGHT: 8", 12", 16"

    LENGTH: 24", 36", 48", 60", 72", 84", 96"

    MOUNTING: PENDANT




기술 사양
  • 특징 참조TABBACOP
  • 제품군Pendant
  • 제품분류Acoustic
  • 유형개체 (단일 개체)
  • 게시일2022-08-10
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 부 재료섬유 펠트
  • 설계국가캐나다
  • 제조국가캐나다
분류
  • BIMobject 카테고리조명 - 조명 기구
  • IFC 분류조명 기구
  • ETIM 코드EC001743
  • ETIM 이름Pendant luminaire
  • UNSPSC 이름Interior lighting fixtures and accessories
  • UNSPSC 코드391115
  • Uniclass 2015 코드Pr_70_70_48_62
  • Uniclass 2015 설명Pendant luminaires
  • OmniClass 번호23-35 47 11
  • OmniClass 제목Lighting Fixtures