제품 게시
KAN C hanging lamp
KAN C hanging lamp
KAN C hanging lamp
KAN C hanging lamp
KAN C hanging lamp
KAN C hanging lamp
KAN C hanging lamp
KAN C hanging lamp
KAN C hanging lamp
KAN C hanging lamp
    Luxcambra

    KAN C hanging lamp

    Inspired by puzzles and assembly kits, the Kan collection aims at creating light effects between its different components. The shades light up simultaneously and soften the light source to create a warm and cosy atmosphere. The balance between metal and textile reveals a play of textures and colour nuances. Each textile shade is interchangeable allowing plenty of combinations.
    사양
    • Kan c XS: shade diameter 8 cm, Kan c S: shade diameter 19 cm
    기술 사양
    • 특징 참조kan-hanging-lamp
    • 유형개체 (단일 개체)
    • 게시일2023-07-25
    • 에디션 넘버1
    • 높이(mm)120
    • 너비(mm)19
    • 깊이(mm)19
    관련성
    • 주 재료알루미늄
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)2
    분류
    • BIMobject 카테고리조명 - 펜던트
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
    비슷한 제품