제품 게시
M923
M923
M923
M923
M923
M923
M923
M923
M923

    M923

    Customize your wall! Finding the perfect balance between openness and privacy isn’t easy. Luckily, M923. offers the solution. With a few quick alterations you can transform the layout of your partition wall exactly as desired. A user-friendly way to create a space that offers the necessary functionalities. Created in collaboration with Gensler, serving as product design consultant.

    사양
    • Maximum wall height with extend profile4.000 mm (13 ft 1.5")
      Maximum wall height with standard profile3.420 mm (11 ft 2")
      Module width1.230 mm (4 ft 0.44")
      Vertical placement points375 mm (1 ft 2.8")
      Frame capacitymaximum of 4 panels high per module back to back
      Half heightminimum of 2 panels high and maximum of 2 modules
    기술 사양
    • 특징 참조m923
    • 제품군Modular Screens
    • 제품분류Multi-functional Partition Screen
    • 유형건축 자재
    • 게시일2025-06-23
    • 에디션 넘버1
    관련성
    • 주 재료철
    분류
    • BIMobject 카테고리가구 - 사무실 칸막이 및 스크린