제품 게시
Glass Railing Rexal Quick 21 - Side Mounted
Glass Railing Rexal Quick 21 - Side Mounted
Glass Railing Rexal Quick 21 - Side Mounted

    Glass Railing Rexal Quick 21 - Side Mounted

    With only one aluminum profile at the side, the post-free glass railing creates a bright and transparent environment that gives a sense of space. Thanks to the unbroken line of the glass, it provides good protection against noise and wind, and with an almost non-existent need for maintenance, you get the best view in the neighborhood!

    Quick is the stylish glass railing that provides maximum views without obscured posts or clamps. With its elegant transparency, the glass railing creates fantastic environments. Quick is equally suitable indoors and outdoors - in private homes, public environments, commercial premises or offices. The glass profile is a slim but strong aluminum profile that can withstand harsher climates.

    사양
    • Side-mounted adjustable aluminum profile in black finish.

      Adjustability +/-10 mm at height 1100mm.

      Length 5000mm. For 12-21.52 tempered glass.

      Tested and approved by Swedish Rise for 1.0kN according to the Swedish Building Regulations (BBR).

      Withstands 1 kN with 16.76mm glass
      Load tested by RISE
      Adjustable profile
      Quick & easy to install
      Available in 2500mm & 5000mm lengths
      Black and natural anodized profiles

    기술 사양
    • 특징 참조quick-21-all-glass-side-railing
    • 유형개체 (단일 개체)
    • 게시일2026-04-08
    • 에디션 넘버1
    분류
    • BIMobject 카테고리건축 - 난간