제품 게시
Glass railing Rexal Quick 30 - Top Mounted
Glass railing Rexal Quick 30 - Top Mounted

    Glass railing Rexal Quick 30 - Top Mounted

    With only one aluminum profile at the bottom, the post-free glass railing creates a bright and transparent environment that gives a sense of space. Thanks to the unbroken line of the glass, it provides good protection against noise and wind, and with an almost non-existent need for maintenance, you get the best view in the neighborhood!

    Quick is the stylish glass railing that provides maximum views without obscured posts or clamps. With its elegant transparency, the glass railing creates fantastic environments. Quick is equally suitable indoors and outdoors - in private homes, public environments, commercial premises or offices. The glass profile is a slim but strong aluminum profile that can withstand harsher climates.

    사양
    • Top mounted adjustable aluminium profile in natural anodised aluminium finish.
      Adjustability +/-10 mm at height 1100mm.
      Length 2500mm. For 21.52-25.52 tempered glass.

      Withstands up to 3 kN (with tempered glass 25.52)
      Load tested by RISE
      Adjustable profile
      Quick & easy to install
      Length 2500mm
      Top and side mounted profiles

    기술 사양
    • 특징 참조quick-30
    • 유형개체 (단일 개체)
    • 게시일2026-04-08
    • 에디션 넘버1
    분류
    • BIMobject 카테고리건축 - 난간