제품 게시
TERRATECH porcelain stoneware tiles
TERRATECH porcelain stoneware tiles
TERRATECH porcelain stoneware tiles
TERRATECH porcelain stoneware tiles
TERRATECH porcelain stoneware tiles
TERRATECH porcelain stoneware tiles
TERRATECH porcelain stoneware tiles
TERRATECH porcelain stoneware tiles
TERRATECH porcelain stoneware tiles
TERRATECH porcelain stoneware tiles
    Marazzi

    TERRATECH porcelain stoneware tiles

    Terratech comes from research into earth and turns it into soft-touch, resistant, contemporary surfaces. The collection comes in Avorio, Grafite, Polvere, Salvia, Cannella, Senape, and Vinaccia, in the 60x60, 30x60, 75x75, and 75x150 sizes. The 5x5 and 3D mosaics broaden the decorative range with rhythm, relief, and an artisanal accent. StepWise, Tecnico, and Body Plus strengthen performance, material quality, and continuity between indoor and outdoor spaces.

    Marazzi 에 문의하기

    기술 사양
    • 특징 참조terratech
    • 유형개체 (단일 개체)
    • 게시일2026-10-27
    • 에디션 넘버1
    관련성
    • 주 재료자기
    • 설계국가이탈리아
    분류
    • BIMobject 카테고리건축 자재 - 타일
    • IFC 분류지붕마감
    • Uniclass 2015 코드Pr_35_93_96_19
    • Uniclass 2015 설명Ceramic tiles
    • CSI 마스터 형식 2014 코드09 30 13
    • CSI 마스터 형식 2014 제목Ceramic Tiling
    • OmniClass 번호23-15 17 13 13 13
    • OmniClass 제목Ceramic Tile Flooring