제품 게시
LoPro 2 (LPV2) Air Curtain, Electric

LoPro 2 (LPV2) Air Curtain, Electric

LoPro 2 (LPV2) Air Curtains

Our LPV series is the anchor of our LoPro series. Sleek, quiet, with a consumer-friendly design that makes it perfect for customer facing, commercial installations and also has a variable speed control, allowing you to turn the air column up or down to suit your needs. It has 1/6 HP motor, the standard color is Obsidian Black and heated options are available.

기술 사양
  • 특징 참조lpv2-air-curtain-electric
  • 제품군Air Curtains
  • 제품분류LPV2 (LoPro 2) Series
  • 유형개체 (단일 개체)
  • 게시일2024-03-01
  • 에디션 넘버1
관련성
  • 주 재료철
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 에어 커튼
  • IFC 분류에어 터미널
  • ETIM 코드EC010007
  • ETIM 이름Electric air curtain
  • Uniclass 2015 코드Pr_70_60_36_02
  • Uniclass 2015 설명Air curtains
  • CSI 마스터 형식 2014 코드23 34 33
  • CSI 마스터 형식 2014 제목Air Curtains
  • OmniClass 번호23-33 31 11 11
  • OmniClass 제목Heated Air Curtains