제품 게시
Dipping Light
Dipping Light
Dipping Light
Dipping Light
Dipping Light
Dipping Light
Dipping Light
Dipping Light

    Dipping Light

    별점 4.2/54.2(10 리뷰)
    The Dipping Light is more than just a lamp; it inspires emotions. On it is mesmerizing: its different shades of paint filter the light creating a magical ambience. Off it transforms into a multi-coloured glass sphere, with a strong aesthetic impact. The Dipping Light started out as an experiment – dipping a switched-on light bulb in paint several times – but it became a lamp. The result is layers of colour painted in concentric circles which trap the light, attenuating its intensity. The paint acts as a shade, colouring the light and giving it texture. This artisanal process involved makes each lamp unique and exclusive. The pendant version of the Dipping Light sheds all unnecessary elements and retains only what is essential: colour takes centre stage. When using several lamps to make a composition, the visual effect is mesmerising. It is available in three different diameters: 12, 20 and 30 cm. The cluster accessory enables several pendant lamps to be connected at the same time in a single point of light. This offers the freedom to build with light, to illuminate large spaces or to create compositions.
    기술 사양
    • 특징 참조Dipping_Light_Pendant
    • 제품군Indoor Lighting
    • 제품분류Indoor Lighting
    • 유형개체 (단일 개체)
    • 게시일2023-02-06
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 펜던트
    • IFC 분류조명 기구