제품 게시
Ginger Floor XL
Ginger Floor XL
Ginger Floor XL
Ginger Floor XL

    Ginger Floor XL

    Wood is a great ally of cozy lighting. It is a material that is hard to mold, a challenge that the Ginger collection neatly resolves. The combination of sheets of wood and paper pressed together under high pressure achieves a laminate that appears almost entirely flat, which discreetly lights up spaces with indirect light. With its original orientation and suspension system, the shade of this floor version hangs from a structure that replaces the ceiling. The stem and susnpension system allows the shade to extend forward and back, as well as side to side. In addition, the carbon arm can be titled in two ways, depending on the position. This version of the Ginger floor lamp is a substantial and versatile fixture that retains a light footprint and a subtle physical presence, providing excellent illumination without overwhelming your space. This design is available in two sizes, for a perfect fit regardless of the space.
    기술 사양
    • 특징 참조Ginger_Floor_XL
    • 제품군Indoor Lighting
    • 제품분류Indoor Lighting
    • 유형개체 (단일 개체)
    • 게시일2023-02-06
    • 에디션 넘버1
    분류
    • BIMobject 카테고리조명 - 바닥 설치
    • IFC 분류조명 기구