제품 게시
Elevate Awning Window
Elevate Awning Window
Elevate Awning Window
    Marvin

    Elevate Awning Window

    A top-hinged alternative to a casement window, the Elevate Awning window is a convenient option for hard to reach areas like over a sink or counter, or as a way to access fresh air even during a light rain.  A dual-point locking system is easy to engage from lever hardware at the sides of the window, and style meets durability with a low-maintenance fiberglass exterior and warm wood interior.

    Features:  Available in sizes as large as 4 feet wide and 4 feet high;  Narrow frame replacement option is available to fit seamlessly into existing window openings;  Dual-point locking system ensures a tight seal and security from top to bottom;  Available with IZ3 coastal-hurricane certification;  CE certified.

    기술 사양
    • 특징 참조marvin-awwwu
    • 제품군Elevate
    • 제품분류Windows
    • 유형개체 (단일 개체)
    • 게시일2019-08-07
    • 에디션 넘버1
    관련성
    • 주 재료섬유 유리
    • 부 재료나무
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리창 - Awning Window
    • IFC 분류창
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • OmniClass 번호23-17 13 00
    • OmniClass 제목Windows
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows

    지역 가용성

    북미 오세아니아 유럽 아시아
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
    비슷한 제품