제품 게시
Elevate Casement Window
Elevate Casement Window
Elevate Casement Window
    Marvin

    Elevate Casement Window

    Clean sight lines and smooth operation make the Elevate Casement window a simple option for letting in light and air flow.  Unlike many casements on the market with multiple locking levers that can be hard to reach or engage properly, the Elevate Casement window features a concealed multi-point locking system that securely locks with one easy lever action at the bottom of the window.  A durable fiberglass exterior is paired with a warm wood, stainable interior, and coordinating round top, picture and transom windows are available.

    Features:  Available in sizes as large as 3 feet wide and 6 feet high;  Narrow frame replacement option is available to fit seamlessly into existing window openings;  Multi-point locking system ensures a tight seal and security from top to bottom;  Available with IZ3 coastal/hurricane certification;  CE certified.

    기술 사양
    • 특징 참조marvin-cawwu
    • 제품군Elevate
    • 제품분류Windows
    • 유형개체 (단일 개체)
    • 게시일2019-08-07
    • 에디션 넘버1
    관련성
    • 주 재료섬유 유리
    • 부 재료나무
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리창 - Casement Window
    • IFC 분류창
    • UNSPSC 이름Windows
    • UNSPSC 코드301716
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • OmniClass 번호23-17 13 00
    • OmniClass 제목Windows
    • CSI 단일 형식 II 코드B2020
    • CSI 단일 형식 II 제목Exterior Windows

    지역 가용성

    북미 오세아니아 유럽 아시아