제품 게시
Senergy Channeled Adhesive CI Design with MaxGrip Veneer Mortar
Senergy Channeled Adhesive CI Design with MaxGrip Veneer Mortar
    MBCC - Sika
    보관됨

    Senergy Channeled Adhesive CI Design with MaxGrip Veneer Mortar

    MBCC Group is now Sika!

    Please find all the MBCC Group, Master Builders Solutions, Watson Bowman Acme and Thermotek BIM objects at:

    www.bimobject.com/Sika

    Senergy Channeled Adhesive CI Design with MaxGrip Veneer Mortar is an exterior cladding system with a continuous air/water-resistive barrier and insulation, featuring MaxGrip Veneer Mortar, a high-strength, specially formulated setting bed mortar used to adhere natural and manufactured stone, tile, and thin brick veneer.

    사양
    • Channeled Adhesive CI Design with MaxGrip Veneer Mortar may be used to adhere thin brick veneer, natural and manufactured stone, and tile with Master Builders Solutions Adhered Drainage CI, Non Insulated Stucco and Cement Board Systems. Additional acceptable substrates: Portland Cement Plaster (Stucco) scratch or brown coat complying with ASTMC 926, PermaBase® Cement Board and other cement boards conforming with ASTM C1325 (Type A - exterior), poured and precast concrete/unit masonry.

    기술 사양
    • 특징 참조Senergy_Channeled_Adhesive_CI_Design_MaxGrip_Veneer
    • 제품군Senergy® - Master Builders Solutions
    • 제품분류Continuously Insulated Wall Cladding System
    • 유형개체 (단일 개체)
    • 게시일2020-01-30
    • 에디션 넘버1
    관련성
    • 주 재료단열
    • 부 재료Polymer-modified cementitious
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리벽 - 외부 벽
    • IFC 분류벽
    • UNSPSC 이름Exterior finishing materials
    • UNSPSC 코드3015
    • Uniclass 2015 코드Ss_25_25_95_28
    • Uniclass 2015 설명External wall sheathing systems
    • OmniClass 번호23-13 33 17 11
    • OmniClass 제목Exterior Wall Assemblies
    • CSI 단일 형식 II 코드B2010
    • CSI 단일 형식 II 제목Exterior Walls