제품 게시
Saniflow 2005 automatic steel 220V
Saniflow 2005 automatic steel 220V
    Mediclinics

    Saniflow 2005 automatic steel 220V

    Part numbers: E05A & E05AB Saniflow® automatic hand dryers with steel cover is the rotating nozzle hand dryer that is most widely used in the world, regardless of the location to be fitted. These machines also feature easy maintenance, low noise levels and a high level of user safety. Together with an accurate design of components, SANIFLOW dryers boast the most powerful airflow in the world, which, combined with a comfortable drying temperature, reduces drying times to a minimum. Available in a 1,5 mm. thick steel cover white or black finished is ideal for heavy traffic bathrooms. Thus, these are proven models with a long durability and complete reliability, with anti-vandalism features and designed to be installed in high traffic of people such as airports, large hotels, sport centres, large recreational areas and large official organizations, among others.
    기술 사양
    • 특징 참조E05Ax_220V
    • 제품군High traffic-High durability-Low noise
    • 제품분류Saniflow®
    • 유형개체 (단일 개체)
    • 게시일2015-09-23
    • 에디션 넘버1
    • 높이(mm)245
    • 너비(mm)276
    • 깊이(mm)214
    관련성
    • 주 재료철
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)4.65
    분류
    • BIMobject 카테고리위생 - 핸드, 헤어 드라이어

    지역 가용성

    유럽 아시아 아프리카 오세아니아