제품 게시
Steel wall mounted sanitary napkin container with lid
Steel wall mounted sanitary napkin container with lid
    Mediclinics

    Steel wall mounted sanitary napkin container with lid

    Part numbers: PP0006 & PP0006B

    The wall mounted sanitary napkin container with lid manufactured by Mediclinics has a capacity of 6 L and it is available in steel white or matte balck Epoxy finished.

    Highly resistant solutions for high traffic, with anti-vandalism features; the body is made of a solid piece.

    The lid protudes 3.5 mm from the body to facilitate the opening and it is fastened to the body by two shafts that they allows its rotation.

    It can be either free-standing or wall-mounted.

    기술 사양
    • 특징 참조PP0006
    • 제품군Napkin Container
    • 제품분류Napkin Container
    • 유형개체 (단일 개체)
    • 게시일2015-09-23
    • 에디션 넘버1
    • 높이(mm)290
    • 너비(mm)230
    • 깊이(mm)102
    관련성
    • 주 재료철
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)1.5
    분류
    • BIMobject 카테고리위생 - 디스펜서

    지역 가용성

    유럽 아시아 아프리카 오세아니아