제품 게시
Behind the mirror stainless steel towel paper dispenser
Behind the mirror stainless steel towel paper dispenser
Behind the mirror stainless steel towel paper dispenser
Behind the mirror stainless steel towel paper dispenser
    Mediclinics

    Behind the mirror stainless steel towel paper dispenser

    Part number: DTM2106
    • Manual folded paper towel dispenser, to be installed behind a mirror, with a high quality AISI 304 stainless steel body, designed and manufactured by Mediclinics S.A.
    • Designed to be installed just behind a mirror and above the bathroom sink to maximize space within the bathroom.
    • Easy to refill, it requires little space and it is a great choice for install in minimalist collective bathrooms.
    • It can contain up to 600 Z-fold or 400 C-fold paper towels, without the need of any paper adapter.
    • Body, back plate and paper outlet made of a single piece of folded and welded AISI 304 stainless steel.
    • The geometry of the paper outlet minimizes the tear of the paper towel.
    • Screws and plugs for brick wall mounting supplied.

    기술 사양
    • 특징 참조DTM2106
    • 제품군Paper Towel Dispensers
    • 제품분류C/Z Folds Dispenser
    • 유형개체 (단일 개체)
    • 게시일2021-07-14
    • 에디션 넘버1
    • 높이(mm)330
    • 너비(mm)273
    • 깊이(mm)111
    관련성
    • 주 재료스테인레스강
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)1.4
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류위생 터미널

    지역 가용성

    유럽 아시아 아프리카 오세아니아