제품 게시
Kit to recess the babymedi horizontal baby changing station
Kit to recess the babymedi horizontal baby changing station
    Mediclinics

    Kit to recess the babymedi horizontal baby changing station

    Kit to recess the BabyMedi horizontal baby changing station for public bathrooms into the wall, made of AISI 304 stainless steel satin or black finish.

    Codes: KT0016HCS (satin finish) or KT0016HCSB (matte black finish)

    사양
    • • This kit to recess the BabyMedi vertical baby changing station allows the changing table to be completely flush with the wall once it is closed, not taking up unnecessary space and thus allowing the creation of more open spaces free of obstacles.

      • Possibility of combining finishes between the kit for recess and the baby changing station.

      • Maximum robustness and vandal-proof design.

      • Excellent integration and aesthetic level.

      • Screws for wall mounting are not included. It is recommended the use of stainless steel screws and specific for the type of wall where the installation will be made.

    기술 사양
    • 특징 참조horizontal-baby-changing-station
    • 제품군Baby changing stations
    • 제품분류BabyMedi®
    • 유형개체 (단일 개체)
    • 게시일2023-07-24
    • 에디션 넘버1
    • 높이(mm)710
    • 너비(mm)102
    • 깊이(mm)961
    관련성
    • 주 재료스테인레스강
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)6.3
    분류
    • BIMobject 카테고리위생 - 위생
    • IFC 분류가구 요소
    • OmniClass 번호23-21 27 31 11
    • OmniClass 제목Diaper Changing Tables

    지역 가용성

    유럽 아시아 아프리카 오세아니아