제품 게시
Electrical Roof Flashing - TPO
Electrical Roof Flashing - TPO

    Electrical Roof Flashing - TPO

    • TPO coated flange.

    • Professional solution for electric cable roof install.
    • Available in 2″ or 3” sizes for electrical conduits.
    • Ideal for solar application.
    • 2″ size uses 1 1/2″ plumbing stack.
    • 3″ size uses 3 1/2″ special pipe.
    • Massive head on 3″ size for multiple usage.
    • 4″ roof flange- heavy duty aluminum for securing to roof deck.
    • Welded flange.
    • Listed to meet Canadian and U.S. standards. Stack and base QAI listed, cap UL listed.
    • Flashing base and stack meet CSA B272 and IAPMO PS 64. Cap meets UL 514B.
    • Menzies TPO Direct Weld™ for fast installation on TPO Roofing Systems.

    33116

    Product Tags:
    coated products, Roofing Supplies, Thermoplastic Olefin coated, TPO


    기술 사양
    • 특징 참조electrical-roof-flashing-tpo
    • 제품군Flat Roofing Products
    • 제품분류Electrical Roof Flashing
    • 유형개체 (단일 개체)
    • 게시일2020-05-20
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 설계국가캐나다
    • 제조국가캐나다
    분류
    • BIMobject 카테고리전기 - 전기
    • IFC 분류객체
    • UNSPSC 이름Roofing drains
    • UNSPSC 코드30151605
    • CSI 단일 형식 II 코드D2040
    • CSI 단일 형식 II 제목Rain Water Drainage

    지역 가용성

    북미
    미국
    캐나다