제품 게시
Entrance door ESSENTIELLE range - Single
Entrance door ESSENTIELLE range - Single
Entrance door ESSENTIELLE range - Single
Entrance door ESSENTIELLE range - Single

    Entrance door ESSENTIELLE range - Single

    Entrance door single ESSENTIELLE range, inside in wood and outside in aluminium.

    Possibility of conversion between different styles.

    Dimensions can be customised according to manufacturing constraints.

    Door with choice of handle: Right / Left.

    One-piece wood-aluminium leaf, 69 mm thick.

    Security lock with 5 locking points and three-dimensional adjustable hinges.

    Patented concept.

    사양
    • Various variable parameters.

      Information and technical data of the joinery.

      Non-contractual model.

      Two types of frame.

      Possible technical parameters :

      • Doublage 75,105,125,145,165,185,205
      • Frame width 33,43,53,63,73,83
      • Choice of 3 models with different styles
    기술 사양
    • 특징 참조MeO-PE-ESSENTIELLE-1vtl
    • 제품군Doors
    • 제품분류Wood & aluminium doors
    • 유형개체 (단일 개체)
    • 게시일2021-11-08
    • 에디션 넘버1
    관련성
    • 주 재료나무
    • 부 재료알루미늄
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리문 - 여닫이 문
    • IFC 분류문
    • Uniclass 2015 코드Ac_15_50_25
    • Uniclass 2015 설명Doors, windows and glazing surveying
    • OmniClass 번호23-13 33 21 11 15
    • OmniClass 제목Balanced Door Aluminum-Framed Entrances
    • CSI 단일 형식 II 코드B2030
    • CSI 단일 형식 II 제목Exterior Doors

    지역 가용성

    유럽
    프랑스