제품 게시
Linear Slot Diffuser - Surface Mount 1-1/8" Border - Model 6600 Series
METALAIRE

Linear Slot Diffuser - Surface Mount 1-1/8" Border - Model 6600 Series

Supply / Return Linear Slot Diffusers w/ Integral Volume / Directional Pattern Controllers
The 6600 series aluminum linear slot diffusers are an excellent choice for continuous linear applications, providing a clean appearance and easy installation.
Base models in the 6600 series vary by slot width and include: 6650(1/2" slot), 6675(3/4" slot), 6610(1" slot) and the 6615 (1-1/2" slot). A wide range of frame and border styles are available for different ceilings and installations.Return units without pattern controllers (6600R) and mitered corner models (6600MC) round out the offering.

  • Available in 1 to 8 slots with 1/2", 3/4", or 1" slot width. 1-1/2" slot width is available in 1 to 4 slots.
  • Units are available in a single section up to 8'. This feature gives a clean appearance and makes installation easier with fewer joints to line up
  • Pattern controllers on supply units are aluminum and are adjustable from the face of the diffuser and can be set to adjust volume or throw direction from vertical to horizontal
  • Available for T-bar Lay-in, surface mount, narrow tee, dropped face, concealed spline, or concealed spline/plaster frame
  • Available Universal Plenum (UP) can be provided for all 6600 Series.
  • The 6600 series is an excellent selection for variable volume systems supplying a tight horizontal pattern from maximum to minimum throws
  • The 6600R is designed for return applications. The unit is supplied without pattern controllers to reduce pressure and noise
사양
  • 6650 - 1/2" slot width
    6675 - 3/4" slot width
    6610 - 1" slot width
    6615 - 1-1/2" slot width

    20 White / Black
    21 Clear Anodize
    28 Custom Color (color match required)

기술 사양
  • 특징 참조6600-LSD-Surface-1-1-8-Border
  • 제품군Grilles, Registers & Diffusers
  • 제품분류Linear Diffusers & Grilles
  • 유형개체 (단일 개체)
  • 게시일2020-02-28
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료알루미늄
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 덕트 설비
  • IFC 분류에어 터미널
  • UNSPSC 이름Air diffusers
  • UNSPSC 코드40101505
  • Uniclass 2015 코드Pr_70_65_04_02
  • Uniclass 2015 설명Air diffusers
  • CSI 마스터 형식 2014 코드23 37 13
  • CSI 마스터 형식 2014 제목Diffusers, Registers, and Grilles
  • OmniClass 번호23-33 49 11 11
  • OmniClass 제목Ceiling Ventilation Diffusers
  • CSI 단일 형식 II 코드D30
  • CSI 단일 형식 II 제목HVAC

지역 가용성

북미
멕시코
미국
캐나다