제품 게시
Universal Plenum for Linear Slot Diffusers - UP-6600/UPI-6600
Universal Plenum for Linear Slot Diffusers - UP-6600/UPI-6600
    METALAIRE

    Universal Plenum for Linear Slot Diffusers - UP-6600/UPI-6600

    he models UP (un-insulated) and UPI (insulated) are designed to connect linear air distribution products to the ducted supply or return system.  The UP/UPI models are constructed of galvanized steel.  The standard height of the plenum is 10.5".

    사양
      • Standard insulation on UPI is ½" Internal Fiberglass with other options available:
        • External fiberglass insulation (EI) 
        • Internal closed cell foam (CC) insulation 
      • Standard inlet sizes are 6" (round) or 8", 10", 12" and 14" (oval)
      • Standard lengths available are 24", 36", 48", 60" and 72".
      • Multiple damper options available:
        • Locking quadrant damper (LQ)
        • Inlet damper (ID)
        • Remote operated damper (ROD)
        • Face-operated damper (FODR)

      Un-insulated PlenumsUP-FAL - Un-insulated Universal Plenum for Formations Linear Diffusers
      UP-6600 - Un-insulated Universal Plenum for 6600 Series Linear Slot Diffusers
      UP-6675TZ - Un-insulated Universal Plenum for 6675TZ "Tech Zone" Linear Diffusers

      Insulated Plenums
      UPI-6600 - Insulated Universal Plenum for 6600 Series Linear Slot Diffusers
      UPI-6675TZ - Insulated Universal Plenum for 6675TZ "Tech Zone" Linear Diffusers

    기술 사양
    • 특징 참조6600-UP-UPI-LSD
    • 제품군Grilles, Registers & Diffusers
    • 제품분류Linear Diffusers & Grilles
    • 유형개체 (단일 개체)
    • 게시일2020-02-28
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 부 재료알루미늄
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리HVAC - 덕트 설비
    • IFC 분류에어 터미널
    • UNSPSC 이름Air diffusers
    • UNSPSC 코드40101505
    • Uniclass 2015 코드Pr_70_65_04_02
    • Uniclass 2015 설명Air diffusers
    • CSI 마스터 형식 2014 코드23 37 13
    • CSI 마스터 형식 2014 제목Diffusers, Registers, and Grilles
    • OmniClass 번호23-33 49 11 11
    • OmniClass 제목Ceiling Ventilation Diffusers
    • CSI 단일 형식 II 코드D30
    • CSI 단일 형식 II 제목HVAC

    지역 가용성

    북미
    멕시코
    미국
    캐나다